Cabinet Units, Model FCHC
- 02 - 012 sizes
- 200 - 1200 cfm
- Five selectable paint colors
- Rear and bottom return, front and bottom supply options
- Heavy duty steel and insulated with 1/2" thick fiberglass insulation
- Large, hinged door for ease of maintenance
- Optional 1/4" anti-microbial treated closed cell insulation
Recessed Units, Model FCHR
- 02 - 012 sizes
- 200 - 1200 cfm
- Fully or partially recessed options
- Unpainted galvanized steel or painted cabinets
- Front discharge include telescoping 1.5" floating panel
- Ceiling panels include bottom return with filter frame
- Large hinged door for ease of maintenance
Hideaway Units, Model FCHH
- 02 - 012 sizes
- 200 - 1200 cfm
- Factory-installed plenum option
- Heavy-duty steel and insulated with 1/2" thick fiberglass insulation
- Integral filter frame compatible with:
- 1" throwaway filter (MERV4)
- 1" permanent steel mesh washable filter
- 1" MERV8 and MERV13 filters
- Optional 1/4" anti-microbial closed cell insulation
Vertical Configurations
Vertical units have many of the same features, options, and benefits as horizontal units, but are designed in flat-top and slope-top configurations that mount easily to interior walls. Extensive design and color choices allow them to blend into all types of building environments and decor.
- 02 - 12 sizes
- 200-1200 cfm
- 5 selectable paint colors
- Flat tops, sloped top, hideaway, and wall-mounted configurations
- stamped and multi-directional outlet grilles or return grille
- diverse, flexible valve & piping packages
- removable drain pan and motor assembly
- Select from 2-4 row main coils, 1-2 row preheat/reheat coils, hot water or steam with same or opposite end connections